??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE LX-VS-OR50
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-VS-OR50
VERF
Availability
Available
BC
Order code
BAE00J9
TC
Product identifier
BAE LX-VS-OR50
PX
Product view
49040_02
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.403 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Connector, M8x1-Male, 3-pin, Version = Coax lighting, Dimension = 106 x 57 x 67 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 250 mA, Operating mode = Normal (continuous operation), Material = Aluminium anodized, black Glass, Illumination area = 50 x 50 mm, Light type = LED, red light, Wave length = 630 nm, Illuminence (0.1 m) = 1150 Lux, Beam angle = 30 ° x 30 °, Ambient temperature = -10...55 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP54
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.